Where is a suitable place to install the Honeywell wireless motion sensors?

  1. Wireless motion sensors can be installed in any room within the premises in range of the alarm system.
  2. The recommended height and detection range are given below, however reducing the mounting height will reduce the detection range:

    ka_positioning_motion_sensors_1

  3. The wireless motion sensor should:
  • be mounted in the corner of the room if possible to allow for best coverage
  • be excluded from any areas where draughts of air or direct sunlight exist
  • NOT be mounted directly above a radiator or heater
  • NOT be mounted in any rooms with pets

ka_positioning_motion_sensors_3 ka_positioning_motion_sensors_4 ka_positioning_motion_sensors_5 ka_positioning_motion_sensors_6 ka_positioning_motion_sensors_7 ka_positioning_motion_sensors_8