How do I change the batteries on the internal wireless motion sensors or wireless door and window sensors?

Siren alarm kits

  1. For all Quick Start alarm kits (Siren based alarm kits), using any linked Remote Control, first place the Siren into Service mode by pressing and holding the disarm button ka_disarm for 5 seconds. The siren will produce 2 short beeps followed by 1 long beep to confirm that it is now in Service mode.

    siren_service_mode

  2. You can now remove the battery cover from the wireless motion sensor or door and window sensor. Replace the batteries.

    ka_maintenance_10 ka_maintenance_11 ka_maintenance_12 ka_maintenance_13
    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. Place the siren back into Operating mode by pressing and holding the disarm button ka_disarm again for 5 seconds. The siren will produce 1 long beep followed by 2 short beeps to confirm that it is now in Operating mode.

    siren_operating_mode

    For more details, refer to page 18 and 19 of the instruction manual for ‘Siren Alarm Kits’ from the Downloads section below.

Keypad Alarm Kits

  1. For all Keypad based alarm kits, enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_programming_mode_3

  2. You can now remove the battery cover from the wireless motion sensor or door and window sensor. Replace the batteries.

    ka_maintenance_10 ka_maintenance_11 ka_maintenance_12 ka_maintenance_13
    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. Exit programming mode by pressing the Programme button again.

    ka_user_pin_code_reset_1

    For more details, refer pages 30 – 32 of the instruction manual for “Keypad Alarm Kits” from the Downloads section below.