Datasheet Series 9
DC917SL
Wireless portable doorbell with range extender, customisable melodies and push button – White

Never miss a visitor again with a Honeywell DC917SL doorbell, thanks to a market-leading 5 year battery life, 100m audible range and 200m wireless range. It comes with Sleep mode so you can relax free from disturbance, while the innovative Halo light will alert you when the doorbell can’t be heard. You can even upload your own melodies, for the ultimate in personalisation.

Up to 200m Wireless Range
Audible Range 100m (90dB)
Maximum Volume 90dB
Choice of 8 Melodies
MP3 Chime Icon
Sleep Mode/Mute
Halo Light/LED Strobe Visual Alerts

DC917SL

Specification:

Wireless Portable Doorbell
ColourWhite
Wall mountedOptional
Frequency / Wireless Range*868MHz200m
Range ExtenderYes
Audible Range (Volume)100m (90dB)
Melodies8 + Customisation
SoundVolume ControlSleep Mode and MuteInternal Siren
Alarm Time (minutes)2 (Internal Siren Mode)
Visual AlertsLED Indicator8 Colour HaloLED Strobe
Halo ColoursRed, Green, Blue, Cyan, Magenta, Yellow, White, Amber
PowerBattery: 4 x LR14 (C) 1.5V - (not included)
Battery Life (Years)5
Battery FeaturesLow Battery IndicatorEasy Open Battery Compartment
Mains Power via Micro USBOptional external supply USB 5V 500mA
Maximum Device Capacity6 x Wireless Push Button/Wireless Motion Sensor/Wireless Door and Window Sensor
Factory ResetYes
Operating Temperature/Storage Temperature0°C to +40°C/-20°C to +60°C
Dimensions (mm) / Weight (g)126 (h) x 126 (w) x 41.8 (d)
FixingsBracketsRawl PlugsScrews
Wireless Push Button
ColourWhite
Wall mountedOptional
Screwless mounting option (Sticky pads)Yes
Frequency / Wireless Range*868MHz200m
Visual AlertsConfidence Light
PowerBattery: 1 x CR2032 (3V) - (included)
Battery Life (Years)2
Battery FeaturesLow Battery IndicatorEasy Open Battery Compartment
Push Button DesignLandscape
Push Name PlateYes
IP RatingIP55
Operating Temperature/Storage Temperature-20°C to +50°C/-20°C to +60°C
Dimensions (mm) / Weight (g)30 (h) x 70 (w) x 16 (d) / 23.5 (g)
FixingsBracketsRawl PlugsScrewsSticky Pads
Pack
EAN Code 5004100967527
Pack Dimensions (mm) / Weight (g) 216 (h) x 150 (w) x 70 (d) / 525 (g)
Standard Pack Quantity 4

* Measured in open field conditions, walls, ceilings and metal structures will reduce the maximum range.