Classic Series
D117

Ding Dong Classic Wired Doorbell – White

Wired, 2 Tune Options, 80dB, Fixings included, 2 year guarantee,  Powered by transformer – Honeywell D753 or D780 or Batteries 4 x 1.5V R14 “C”

Wired Chime Icon
Fixings Included
Maximum Volume 80dB
Audible Range 60m (80dB)
number-of-tunes-x2

d117_4c

Easy To Install

Honeywell Doorbells are easy to install and are backed up with a two year guarantee

Safety & GuaranteeQuick Start GuideData Sheet