HS330S
Wireless apartment alarm with intelligent control

Stylish and compact, the HS330S alarm kit has been specifically designed for apartments. Instead of a siren, the innovative keypad functions as an internal siren, and provides more great features such as Preventative Prompts and At Home Zoning Mode.

Up to 200m Wireless Range
Door & Window Sensor
Zoning
One_Touch
DB_Volume_100
House_Size_2_To_4
Contents

HS330

Buy now

Our products are stocked in many retailers across the UK.
Alternatively you can buy this product directly from the following websites.

E-Spares

Accessories

that work with the HS330S Wireless apartment alarm with intelligent control

Easy To Install

Honeywell Home Alarm Kits have been designed to be easily installed, with all the accessories pre-linked and ready to go out of the box. All fixings and batteries are also included, so there’s nothing more to buy, and there’s even optional screw-free installation on most accessories with the included sticky pads. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeData SheetInstruction Manual

Pack Contents:

  • 1 x Wireless Keypad
  • 2 x Wireless Motion Sensor (PIR)
  • 2 x Wireless Door and Window Sensor
  • 2 x Contactless Tags
  • 1 x 4 colour dot stickers for Contactless Tag ID
  • 3 x Security Window Stickers
  • 8 x LR6 (AA) 1.5V Battery
  • 6 x LR03 (AAA) 1.5V Battery
  • 2 x CR2032 (3V) Battery
  • 1 x Quick Start Guide, 1 x Safety & Guarantee
  • 1 x Declaration of Conformity

Frequently asked questions

General
How to?
Maintenance
I have a Honeywell Wireless Doorbell Kit. Can I integrate it with a Honeywell Home Alarm Kit?

Yes, Honeywell Wireless Doorbell and Home Alarm Kits can work together using Honeywell ActivLink® technology. It is possible to:

  • Link the wireless push button to the alarm keypad to enable the keypad as an additional doorbell sounder.
  • Link the wireless doorbell to the alarm keypad to enable the doorbell as an additional internal siren.
The Siren is not sounding the alarm when the keypad alarm is triggered in the home. The LED indicators on the Siren are flashing, so I know that there is still battery power. What could be wrong?

The Siren could be in Service mode.

  1. Check to see if the Siren is in Service mode. First, enter Test mode on the keypad by pressing the disarm button on the keypad, followed by swiping a contactless tag or entering your PIN code. The keypad will respond by playing a melody.

    ka_maintenance_2 ka_maintenance_2  

  2. Now press the number 8 on the Keypad. If the Siren does not respond, it means that it is still in Service mode.

    ka_maintenance_22

  3. Now press number 9 on the Keypad. The siren will produce 1 long beep followed by 2 short beeps to confirm that it is now in Operating mode. Press the disarm button again on the keypad to exit Test mode. The keypad will play a melody once again to confirm.

     siren_operating_mode_keypad_3

 

If the above does not work, the Siren has not been linked to the Keypad.

  1. Remove the battery cover on the rear of the Siren and locate the row of dip switches. Ensure that dip switch 5 is set to the OFF position as shown in the diagram.

    ka_maintenance_28 bss_control_panel

  2. Enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_programming_mode_3

  3. Locate the Learn button on the back of the Siren as shown in the diagram. Press and hold the Learn button for 5 seconds until the Siren emits a short beep and the indicator LEDs start flashing.

    ka_programming_mode_38

  4. Within 30 seconds, press the 'Arm' button on the keypad. The Siren will produce 2 short beeps to confirm that it is now linked to the Keypad.

    ka_programming_mode_39 ka_programming_mode_40

  5. Press the Programme button on the keypad once more to exit Programming mode. The keypad will play a melody to indicate success.

     ka_user_pin_code_reset_1 ka_programming_mode_3
I have a Honeywell Quick Start Alarm Kit (Siren-based alarm), and none of the Remote Controls are linked. How do I link the remote control key fob to the Siren?
  1. Unscrew and remove the battery cover on the Siren

    bss_external_siren_8 ka_configuring_siren_4

  2. Locate the row of DIP switches and ensure DIP switch 5 is set to 'ON'

    ka_siren_off

  3. Locate the 'LEARN' button inside the battery compartment of the Siren.
  4. Press and hold the 'LEARN' button for 5 seconds

    ka_programming_mode_38

  5. The Siren will emit a single short beep and both the Comfort LEDs and the Learn LED will flash together slowly once every 2 seconds. The Siren will remain in Learn Mode for 30 seconds.



  6. Press the Disarm button on the remote control key fob once

    ka_programming_mode_31

  7. The Siren will respond by beeping.
I have a Honeywell Apartment Alarm Kit and Honeywell Home Alarm Kit (keypad-based). How do I replace the batteries on my wireless door and window sensors or indoor wireless motion sensors (PIR)?
  1. Enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_programming_mode_3 

  2. For wireless door and window sensors, remove the battery cover by sliding it down. Replace the battery, ensuring correct polarity and battery type, and close the cover.

    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. For wireless motion sensors, remove the battery cover by pressing the button at the bottom and pulling it out towards you. Replace the batteries, ensuring correct polarity and battery type, and close the cover. Please note that the sensor will take up to 30 seconds to re-initialise following battery replacement.

    ka_maintenance_11 ka_maintenance_12 ka_maintenance_13

  4. Exit programming mode by pressing the Programme button again.

    ka_user_pin_code_reset_1
How do I know when to change the batteries?

All battery-powered devices in your Honeywell home alarm system have a low battery indication as follows:

  • Door and window sensors - The LED on the sensor will flash x3 when opening the door/window.
  • Motion sensors - The LED in the window of the sensor will flash x3 after detecting a person's movement.
  • Remote control - The LED will flash x3 after pressing any button.
  • Keypad - The low battery indicator icon ka_low_battery will illuminate. 
  • Battery Siren - For Siren alarm kits or when in Control Unit mode, the Siren will produce 3 beeps after the disarm button is pressed. When the Siren is in Siren mode, the batteries will need replacing when the comfort LEDs stop flashing.

Typical household batteries should last up to 12 months for the keypad and 18-24 months for all other devices.

Battery SirenUp to 18 month
Door Window Contact DetectorUp to 2 years
PIR Movement DetectorUp to 2 years
Remote ControlUp to 2 years
KeypadUp to 12 months
How do I change the batteries on the internal wireless motion sensors or wireless door and window sensors?

Siren alarm kits

  1. For all Quick Start alarm kits (Siren based alarm kits), using any linked Remote Control, first place the Siren into Service mode by pressing and holding the disarm button ka_disarm for 5 seconds. The siren will produce 2 short beeps followed by 1 long beep to confirm that it is now in Service mode.

    siren_service_mode

  2. You can now remove the battery cover from the wireless motion sensor or door and window sensor. Replace the batteries.

    ka_maintenance_10 ka_maintenance_11 ka_maintenance_12 ka_maintenance_13
    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. Place the siren back into Operating mode by pressing and holding the disarm button ka_disarm again for 5 seconds. The siren will produce 1 long beep followed by 2 short beeps to confirm that it is now in Operating mode.

    siren_operating_mode

    For more details, refer to page 18 and 19 of the instruction manual for 'Siren Alarm Kits' from the Downloads section below.

Keypad Alarm Kits

  1. For all Keypad based alarm kits, enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_programming_mode_3

  2. You can now remove the battery cover from the wireless motion sensor or door and window sensor. Replace the batteries.

    ka_maintenance_10 ka_maintenance_11 ka_maintenance_12 ka_maintenance_13
    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. Exit programming mode by pressing the Programme button again.

    ka_user_pin_code_reset_1

    For more details, refer pages 30 - 32 of the instruction manual for "Keypad Alarm Kits" from the Downloads section below.
If I use an optional 5V micro USB adaptor to power my keypad, what happens to the batteries in the keypad?

The batteries in the keypad will act as back up power in the event of a mains power failure.

The batteries in my keypad seem to be draining at a very fast rate.

The expected battery life for the Keypad is typically 12 months, based on arming and disarming the system 3 times a day and triggering an alarm once per month.

However if a substantial amount of programming/operation is performed using battery power, this will reduce the battery life.

It is advisable to use a micro USB adaptor to power the device during substantial programming, setup or operation. A typical 5V micro USB power adaptor such as a phone charger is compatible. Note: the connector is located inside the battery compartment.

overview-rear

How do I change the batteries on the Keypad?
  1. Enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_test_mode_3

  2. Remove the Keypad from the wall bracket by pushing it up and towards you.

    ka_maintenance_14 ka_maintenance_15

  3. Unscrew the battery cover and replace the batteries, ensuring the polarity is correct.

    ka_maintenance_16 ka_maintenance_17

  4. Replace the battery cover and secure the Keypad on the wall bracket.

    ka_maintenance_18

  5. Exit programming mode by pressing the Programme button again.

    ka_maintenance_19

    Note: If the Tamper alarm is triggered when refitting the Keypad to the wall, then press the 'Disarm' button followed by entering the PIN code or using a Contactless Tag to silence the alarm.
How do I change the batteries on the Battery Siren?

If you have a remote control key fob

  1. If the battery is not completely drained, using any linked Remote Control, first place the Siren into Service mode by pressing and holding the disarm button for 5 seconds. The siren will produce 2 short beeps followed by 1 long beep to confirm that it is now in Service mode.

    siren_service_mode

  2. Loosen the lower screw and take the Siren off the wall. Loosen the two screws and open the battery compartment. Replace the batteries, refit the battery cover, tighten the screws and replace the Siren onto the wall, making sure to tighten the lower screw.

    ka_maintenance_24 ka_maintenance_25 ka_maintenance_26 ka_maintenance_27 ka_maintenance_28 ka_maintenance_29 ka_maintenance_30 ka_maintenance_31

  3. Place the siren back into Operating mode by pressing and holding the disarm button  again for 5 seconds. The siren will produce 1 long beep followed by 2 short beeps to confirm that it is now in Operating mode.

    siren_operating_mode

If you do not have a remote control key fob

  1. Enter Test mode by pressing the disarm  button on the keypad, followed by swiping a contactless tag or entering your PIN code. The keypad will respond by playing a melody.

    ka_test_mode_1 ka_maintenance_2

  2. Now press the number 8 on the keypad. The siren will produce 2 short beeps followed by 1 long beep to confirm that it is now in Service mode.

    siren_operating_mode_keypad

  3. Loosen the lower screw and take the Siren off the wall. Loosen the two screws and open the battery compartment. Replace the batteries, refit the battery cover, tighten the screws and replace the Siren onto the wall, making sure to tighten the lower screw.

    ka_maintenance_24 bss_external_siren_8 ka_configuring_siren_4 ka_maintenance_27 ka_maintenance_28 ka_maintenance_29 ka_maintenance_30 ka_maintenance_31

  4. Press the number 9 on  the keypad. The siren will produce 1 long beep followed by 2 short beeps to confirm that it is now in Operating mode.

    siren_operating_mode_keypad_2

  5. Press the disarm button again on the keypad to exit Test mode. The keypad will play a melody once again to confirm.

    ka_test_mode_1
What replacement batteries do I need for my system?
Keypad8 x 1.5V AA (LR6) Alkaline
Battery Siren4 x 1.5V D (LR20) Alkaline
Solar Siren1 x 6V 2100mAH NiMH
Door window contact detector1 x 3V CR2032 Lithium
PIR Movement Detector3 x 1.5V AAA (LR03) Alkaline
Remote Control1 x 3V CR2032 Lithium

For AA, AAA & D type batteries, it is recommended to use alkaline type batteries, because this type has a more stable voltage, and lasts longer than the lower cost zinc-carbon type. For an approximately 10% increase in battery life, you can also use Lithium batteries.

What Guarantee does Honeywell offer on the range of Doorbells, Alarms and accessories?

Honeywell offers a 2 year Guarantee on all Doorbell kits, Alarm kits, and accessories.

Where can I get a copy of the installation guide?

The Quick Start Guides and Installation Manuals are available from this website. Please refer to the relevant product page or further down in this Support Section.

What should I do with the old batteries?
All old batteries must be disposed of safely using the facilities available in your region.

How to videos

Linking a device to a Honeywell apartment or home alarm kit
The siren is not sounding when the alarm is triggered
Replacing batteries on wireless motion, door and window sensors
The battery siren, or the LED indicators on the battery siren are not working
Replacing batteries on the battery siren
Replacing the batteries on the keypad
Setting up an alert for the front door