Wireless quick start home alarm

Reliable and hassle-free, the HS321N Wireless quick start home alarm is great for families who want to keep things simple. You can protect two rooms and two doors or windows with the included accessories, and wireless remote control key fobs make it easy to control your alarm from up to 150m away.

Up to 200m Wireless Range
Up to 150m Wireless Range
Door & Window Sensor


[rev_slider_vc alias=”DC917″ el_class=”white-bullets doorbell-features”]

Buy now

Our products are stocked in many retailers across the UK.
Alternatively you can buy this product directly from the following websites.



that work with the [Alarm Name]

Easy To Install

Honeywell Home Alarm Kits have been designed to be easily installed, with all the accessories pre-linked and ready to go out of the box. All fixings and batteries are also included, so there’s nothing more to buy, and there’s even optional screw-free installation on most accessories with the included sticky pads. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeDATA SHEET

Pack Contents:

  • 1 x Wireless Keypad
  • 1 x Wireless Battery Siren
  • 1 x Wireless Solar Siren
  • 1 x Dummy Siren
  • 4 x Wireless Motion Sensor (PIR)
  • 3 x Wireless Door and Window Sensor
  • 2 x Wireless Remote Control Key Fob
  • 1 x Wired to Wireless Converter
  • 2 x Contactless Tags
  • 1 x 4 colour dot stickers for Contactless Tag ID
  • 3 x Security Window Stickers
  • 8 x LR6 (AA) 1.5V Battery
  • 4 x LR20 (D) 1.5V Battery
  • 1 x 6V 2100mAH NiMH Battery, 1 x 9V PP3 (6LR61) Battery
  • 12 x LR03 (AAA) 1.5V Battery
  • 6 x CR2032 (3V) Battery
  • 1 x Quick Start Guide, 1 x Safety & Guarantee
  • 1 x Declaration of Conformity