HS3BS1S
Wireless battery siren

The HS3BS1S Wireless battery siren is the ideal expansion accessory for larger family homes. Simply link it to your existing Honeywell home alarm, and the loud 105dB alert will warn you during emergencies, while intermittent flashing LEDs provide a distinct and visible outdoor deterrent to potential intruders.

Up to 200m Wireless Range
DB_Volume_105
House_Size_1_Plus
Contents

HS3BS1N_Left

Buy now

Our products are stocked in many home and DIY outlets across the UK. Alternatively you can buy this product directly from the following websites.

E-Spares
maplin

Easy To Install

All Honeywell push buttons and accessories are easy to install, with optional screw-free installation and an easy open battery compartment so you can be set up in minutes. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeData SheetInstruction Manual

Pack Contents:

  • 1 x Wireless Battery Siren
  • 3 x Security Window Stickers
  • 4 x LR20 (D) 1.5V Battery
  • 1 x Quick Start Guide, 1 x Safety & Guarantee
  • 1 x Declaration of Conformity

Frequently asked questions

General
How to?
Maintenance
Can I use more than one Siren with the same Keypad?

Yes. This will allow you to place Sirens in distant parts of the property outdoors.

Please visit the Accessories section to view these products. The sirens available are dummy siren (HS3DS1x), wireless battery siren (HS3BS1x), and wireless solar siren (HS3SS1x)

What should I do when the LED indicators on the Battery Siren (HS3BS1x) are not working?

Try one of the following solutions in this order:

  1. Open the rear battery cover and ensure the battery isolation tab has been removed. The LED indicators should flash together once, then start flashing alternately once every 5 seconds.

    bss_external_siren_8 ka_configuring_siren_4 ka_install_power_siren_7 ka_install_power_siren_8 ka_install_power_siren_9 ka_install_power_siren_10

  2. If Step 1 does not work, check the polarity of the Alkaline batteries. If this works, the LED indicators should flash together once, then start flashing alternately once every 5 seconds.
  3. If Step 2 does not work, you may need to replace the batteries. After replacing the batteries, the LED indicators should flash together once, then start flashing alternately once every 5 seconds.

The Siren should have now been powered up in Service Mode. You will now need to switch the Siren back into Operating Mode.

For Siren-based Alarm Kits:
Exit Service Mode by pressing and holding the 'Disarm' button ka_disarm on your remote control for 5 seconds. The Siren will produce 1 long beep followed 1 second later by 2 short beeps. The Siren LEDs will flash together in conjunction with the beeps.

bss_beeeeeep_beep

For Keypad-based Alarm Kits:

  1. Enter Test mode by pressing the disarm ka_disarm button on the keypad, followed by swiping a contactless tag or entering your PIN code. The keypad will respond by playing a melody.

    ka_test_mode_1 ka_maintenance_2 

  2. Press the number 9 on the keypad. The siren will produce 1 long beep followed by 2 short beeps to confirm that it is now in Operating mode.



  3. Press the disarm button again on the keypad to exit Test mode. The keypad will play a melody once again to confirm.

    ka_test_mode_1
Why is my alarm siren not activating even when multiple sensors have been triggered?

If the alarm has been triggered more than 3 times in a specific Zone, then Zone Lockout could have occurred, which would prevent the alarm from being triggered again by any sensors in that Zone. To reset the zone, you can Disarm the system, and then Arm the system again.

What Guarantee does Honeywell offer on the range of Doorbells, Alarms and accessories?

Honeywell offers a 2 year Guarantee on all Doorbell kits, Alarm kits, and accessories.

Where can I get a copy of the installation guide?

The Quick Start Guides and Installation Manuals are available from this website. Please refer to the relevant product page or further down in this Support Section.

What should I do with the old batteries?
All old batteries must be disposed of safely using the facilities available in your region.