Data Sheet Series 5
DC515NP2A
Wireless plug-in doorbell with sleep mode, nightlight and push button – White

Stylish and compact with superior sound quality, the Honeywell DC515NP2A plug-in doorbell will never need batteries, and is designed for your lifestyle. It comes with Sleep mode so you can relax free from disturbance, while the innovative Nightlight with 6 selectable colours will guide your way in the dark with a soft, comforting glow.

Plug-In
Up to 150m Wireless Range
Audible Range 80m (84dB)
Maximum Volume 84dB
Choice of 6 Melodies
Sleep Mode/Mute
Halo Light/LED Strobe Visual Alerts
Nightlight

DC515NP2A

Specification:

Wireless Plug-in Doorbell
ColourWhite
Wall mountedNo
Frequency / Wireless Range*916.8MHz150m
Audible Range (Volume)80m (84dB)
Melodies6
SoundVolume ControlSleep Mode and MuteInternal Siren
Alarm Time (minutes)2 (Internal Siren Mode)
Visual AlertsLED Indicator8 Colour HaloLED StrobeNightlight
Halo ColoursRed, Green, Blue, Cyan, Magenta, Yellow, White, Amber
PowerMains Power: 100-240V 50-60Hz 300mA
Maximum Device Capacity4 x Wireless Push Button
Factory ResetYes
Operating Temperature/Storage Temperature0°C to +40°C/-20°C to +60°C
Dimensions (mm) / Weight (g)70 (h) x 70 (w) x 66 (d) / 140 (g)
Wireless Push Button
ColourWhite
Wall mountedOptional
Screwless mounting option (Sticky pads)Yes
Frequency / Wireless Range*916.8MHz200m
Visual AlertsConfidence Light
PowerBattery: 1 x CR2032 (3V) - (included)
Battery Life (Years)2
Battery FeaturesLow Battery IndicatorEasy Open Battery Compartment
Push Button DesignPortrait
Push Name PlateNo
IP RatingIP55
Operating Temperature/Storage Temperature0°C to +40°C/-20°C to +60°C
Dimensions (mm) / Weight (g)30 (h) x 70 (w) x 16 (d) / 23.5 (g)
FixingsBracketsRawl PlugsScrewsSticky Pads
Pack
EAN Code / Standard Pack EAN Code 5004100968258 / 5004100968357
Pack Dimensions (mm) / Weight (g) 216 (h) x 150 (w) x 88 (d) / 420 (g)
Standard Pack Quantity 4

* Measured in open field conditions, walls, ceilings and metal structures will reduce the maximum range.