Series 9
DW915S

Wired and wireless doorbell with range extender, sleep mode and halo light – White

Never miss a visitor again with a Honeywell DW915S wired and wireless doorbell, thanks to a market-leading 5 year battery life, 100m audible range and 200m wireless range. It comes with Sleep mode so you can relax free from disturbance, while the innovative Halo light will alert you when the doorbell can’t be heard. Link two doorbells together for even greater wireless coverage and peace of mind.

Wired Chime Icon
Up to 200m Wireless Range
Audible Range 100m (90dB)
Maximum Volume 90dB
Choice of 8 Melodies
Sleep Mode/Mute
Halo Light/LED Strobe Visual Alerts

Buy now

Our products are stocked in many retailers across the UK. Alternatively you can buy this product directly from the following websites.

Vesternet
the electrical showroom.fw
E-Spares

Easy To Install

All Honeywell doorbells come pre-linked and ready to install straight out of the box, with optional screw-free installation and an easy open battery compartment so you can be set up in minutes. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeData Sheet

Pack Contents: