Series 3
DC313NHGBS
Wireless portable and plug-in doorbell with volume control and push button – White
Simple, reliable and hassle-free, the Honeywell DC313NHGBS home and garden kit comes with adjustable volume to suit your mood, and a LED strobe for added visual alerts. Place the plug-in doorbell inside your home and take the portable doorbell with you into the garden, so you’ll always know when someone’s at the door.
Click on the choices to preview each melody.
Hello
Ding Dong
Westminster
Marimba
Telephone
Soft Alert
Pushes and Accessories
that work with the DC313NHGBS Wireless portable and plug-in doorbell with volume control and push button – White
Frequently asked questions
- The new range of Honeywell Wireless Doorbells and Accessories features innovative and revolutionary design by one of the UK's leading design houses.
- The Halo Light and LED Strobe features use light and colour to provide visual alerts for the hard of hearing as well as accentuating asthetics - Available on all Honeywell Doorbell series (Except DC311xx and DCR311xx).
- The Mute and Sleep timer features offer disturbance-free options for nap-times and movie nights - Available on all Honeywell Doorbell series (except DC311xx, DCR311xx, DC313xx, DCR313xx).
- Night light feature for hallways - Available on DC315xx and DC515xx Honeywell Plug-In Doorbells.
- The Customisable Melodies feature enables any MP3 melody to be downloaded and used direct from the computer via USB - Available on Honeywell DC917xx Doorbells.
- The USB 5V 2A Charging feature allows portable devices to be charged - Available on DC315xx Plug-In Doorbells.
Yes, Honeywell Wireless Doorbell and Home Alarm Kits can work together using Honeywell ActivLink® technology. It is possible to:
- Link the wireless push button to the alarm keypad to enable the keypad as an additional doorbell sounder.
- Link the wireless doorbell to the alarm keypad to enable the doorbell as an additional internal siren.
Honeywell offers Early Alert Kits, which come with a wireless doorbell, a wireless push button, and a wireless external motion sensor, which are all pre-linked in the box. Anyone approaching your driveway or front door will trigger the sensor, and in turn cause the doorbell to emit an alert sound. The product codes for these kits are either DC313xEA or DC915xEA. Product availability may differ from country to country.
Alternatively, Honeywell offers a wireless external PIR (Passive Infra-Red ) L430x motion sensor that can be linked to your existing Honeywell wireless doorbell , and this can also be configured to provide an alert sound.
Honeywell offers Door Entry Kits, which come with a wireless doorbell, a wireless push button, and a wireless door and window sensor, which are all pre-linked in the box. Opening the door will trigger the sensor, and in turn cause the doorbell to emit an alert sound. The product codes for these kits are either DC313xDE or DC915xDE. Product availability may differ from country to country.
Alternatively, Honeywell offers a wireless door and window sensor HS3MAG1x (Single Pack) / HS3MAG2x (Twin Pack) that can be linked to your existing Honeywell wireless doorbell, and this can also be configured to provide an alert sound.
- The new range of Honeywell Wired Doorbells features innovative and revolutionary design by one of the UK's leading design houses.
- The Halo Light and LED Strobe features use light and colour to provide visual alerts for the hard of hearing as well as accentuating asthetics - Available on all Honeywell Doorbell series (Except DW311x).
- The Mute and Sleep timer features offer disturbance-free options for nap-times and movie nights - Available on all Honeywell Doorbell series (except DW311x, DW313x).
- Push fit connectors enable easy installation of bell wires and doorbell connection to wall bracket - Available on all Honeywell DWXXXx Wired Doorbell Series.
The longest wireless range available on a Honeywell wireless doorbell is 200m (measured in open field). However, the range can be extended up to 400m by adding a second wireless doorbell in the chain, if the primary Doorbell is a Series 9 Doorbell which has the Range Extender feature that will pass the signal on to the next doorbell in the chain. Please refer to table below:
Series 9 Doorbells | Up to 200m (Up to 400m with second doorbell linked) |
Series 5 Doorbells | Up to 150m |
Series 3 Doorbells | Up to 150m |
Note: The wireless range of doorbells is reduced by the materials it has to pass through. In addition, metal items such as radiators, mirror backing or foil backed plaster board situated between the push button and the doorbell can block the signal.
The loudest doorbell that Honeywell offers has a maximum volume of 90dB (measured from a distance of 1 meter). Please refer to the table below:
Series 9 Doorbells | 90dB |
Series 5 Doorbells | 84dB |
Series 3 Doorbells (Except DC311xx and DCR311xx) | 84dB |
Series 3 Doorbells (DC311xx and DCP311xx) | 80dB |
CAUTION: Permanent hearing damage can occur at levels higher than 90dB. We recommend using several doorbells to cover larger homes.
All Honeywell Doorbells (with the exception of DC311xx and DCR311xx) have visual alert features including a bright LED strobe effect light for the hard of hearing.
For Series 3 (DC315xx and DCR315xx), Series 5 and Series 9 Doorbells, they also have a multi-colour halo light feature that is able to assist the user to visually distinguish between different activations.
Yes for Honeywell wireless doorbells. They allow up to 6 wireless push buttons to be connected depending on the model. Please refer to the table below:
Series 3 (DC311xx and DCR311xx) | 2 wireless push buttons |
Series 3 (DC313/5xx and DCR313/5xx) | 4 wireless push buttons |
Series 5 (DC515xx) | 4 wireless push buttons |
Series 9 (DC915xx and DC917xx) | 6 wireless push buttons |
Honeywell offers kits in this type of configuration with two push buttons and a doorbell. Please refer to the products available in your country.
Yes for Honeywell wired doorbells. They allow up to 2 wired push buttons and 5 wireless push buttons depending on the model. Please refer to the table below:
Series 3 wired (DW31xxx) | 2 wired push buttons |
Series 9 wired (DW915xx) | 2 wired push buttons and 5 wireless push buttons |
The Wired Doorbell bracket connectors are labelled as follows:
- A1 & A2 - Connectors for Wired Push Button 1
- B1 & B2 - Connectors for Wired Push Button 2
- AC1 & AC2 - Connectors for Transformer
(Caution: it is recommended to use a qualified electrician to connect and check operation of transformers)
Check if Bell Wire is used. If not, we suggest replacing the existing wire with Bell Wire.
Check if there is an adequate length of bare wire exposed, and that it is not folded. 8-9mm of exposed bell wire is recommended.
It is advisable to use good quality alkaline type batteries, because this type of battery has a more stable voltage, and lasts longer than the lower cost zinc-carbon type.
Rechargeable batteries (NiCd or NiMh) are not suitable because they have a lower voltage, and the doorbell circuitry will not operate reliably at the low voltage.
Press and hold the settings button on the doorbell until an amber light flashes, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type).
For external motion sensor (L430x): configure the motion sensor for Walk Test according to the selected Day or Night operating mode as follows:
- Set the TIME control fully anti-clockwise to its minimum setting.
- If the motion sensor is set to NIGHT operation for use with lighting adjust the DUSK control fully clockwise to its maximum setting. If however the motion sensor is set to DAY operation adjust the DUSK control fully anti-clockwise to its minimum setting.
- Move across the detection area to trigger the motion sensor. The doorbell will play an alert sound, and your motion sensor is now linked.
For internal motion sensor (HS3PIR1x, HS3PIR2x): Open the battery compartment, or detach the motion sensor from its base to operate the tamper switch. The doorbell will play an alert sound, and your motion sensor is now linked.

- Remove the battery cover on the rear of the doorbell by pushing the tab and lifting.
- Replace batteries with the same type - either Alkaline LR6 (AA) or LR14 (C).
- Replace the battery cover.
- Remove the push button from its bracket by using a screwdriver to press the release tab and slide the push off the bracket.
- Locate the round battery cover, and using a coin, turn the battery cover 60°anti-clockwise. The battery cover will now be released from the back cover.
- Replace the CR2032 coincell battery.
- Refit the battery cover by aligning the arrow on the battery cover with the open lock symbol on the back cover. Press and turn 60°clockwise.
- Relocate the push on the bracket, ensuring that it is locked in position.
If you are not sure of the Mute status of your doorbell, reset by pressing and holding the mute button until it beeps, then set it again to your desired timing.
Yes, you can do this for as many push buttons as your doorbell can store in its memory. Your push button must first be already linked to your doorbell. Press your push button 3 times in quick succession. The doorbell will now sound the same melody as when you press the push button once. Now press the melody button on your doorbell one or more times until you hear the melody you want to select for the "Secret Knock". Where applicable, you can now press the Sun button
one or more times to select the desired Halo colour for the "Secret Knock".
Your push button must first be already linked to your doorbell. Press your push button 3 times in quick succession. The doorbell will now sound the same melody as when you press the push button once. Now press the melody button on your doorbell one or more times until you hear the melody you want to select for the "Secret Knock". Where applicable, you can now press the sun button
one or more times to select the desired Halo colour for the "Secret Knock".
Your push button, sensor or other device must first be already linked to your doorbell. To change the Halo colour, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the Halo Light on your doorbell flashes, press the Sun button on the doorbell one or more times to select a different halo colour. You have 12 seconds to complete the operation.
Your push button, sensor or other device must first be already linked to your doorbell. To change the melody for a specific device, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the doorbell plays a melody, press the melody button on the doorbell one or more times to select a new melody.
You have exceeded the maximum number of wireless devices that your Honeywell doorbell can connect to. Your doorbell will accept 2, 4, 5 or 6 devices according to the model. Please refer to this table:
Series 3 (DC311xx and DCR311xx) | 2 wireless devices |
Series 3 (DC313/5xx and DCR313/5xx) | 4 wireless devices |
Series 5 (DC515xx) | 4 wireless devices |
Series 9 (DC915xx and DC917xx) | 6 wireless devices |
Series 9 wired (DW915xx) | 2 wired push buttons and 5 wireless devices |
For doorbells with a Halo Light: After attempting to add the new device, wait for the doorbell to beep twice. You now have the option to remove one of the devices already linked to the doorbell, and replace it with the new device. A short press of the Settings button will cause the doorbell to indicate the Halo colour of the 1st stored device in the memory. A second short press will cause the Halo colour of the 2nd device to be displayed. Repeated short presses will cycle through the colours for all linked devices. A long press of the Settings button will cause the device indicated by the Halo colour to be overwritten with the new device. There is a 12 second window to complete this operation.
For doorbells with no Halo Light: The Red LED will flash rapidly. A short press of the Settings button (less than 2 seconds) will cause the oldest device in the doorbell memory to be overwritten. A long press of the Settings button
(more than 2 seconds) will cause the newest device to be overwritten. If no button is pressed within 12 seconds, nothing will be changed.
If you are unable to identify the devices because no unique colours for the Halo Light was set, you can perform a factory reset to delete all linked devices from the memory, then link the new device. To do this, remove one battery (or turn off the power to a plug-in doorbell). Press and hold the settings button whilst replacing the battery (or turning on the power). An Amber light will flash, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type). At this point, you can link a new device.
If you have already reached the maximum number of devices for your doorbell, you will be able to de-link or remove a device by adding a replacement device at the same time. Please refer to the question below for instructions on how to do this.
If you have not reached the maximum number of devices for your doorbell, you will not be able to de-link or remove a single device. In this case, performing a factory reset (which removes all the linked devices) is the only option.
To perform a factory reset, remove one battery (or turn off the power to a plug-in doorbell). Press and hold the settings button whilst replacing the battery (or turning on the power). An Amber light will flash, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type). At this point, you can link a new device.
Press and hold the settings button on the doorbell until an amber light flashes, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type). Slide open the door/window sensor battery cover to activate a tamper event. The doorbell will play an alert sound. Your wireless door/window sensor is now linked.
Press and hold the settings button on the doorbell until an amber light flashes, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type). Press the push button. Doorbell will play a melody. Your push button is now linked.
Either look at the bottom of your doorbell, or inside the battery cover, and locate the grey rating label. On the label, there will be a product code starting with 2 or 3 letters, then 3 digits, followed by some other letters. For example, DC315xx, DC515xx, DW915xx, and so on.
The Sleep/Mute button may have been pressed or activated. The mute symbol may flash if the push button is activated. To deactivate, press and hold the mute button until a beep is heard. The doorbell will now sound when the push button is pressed.
Press the push button. When the doorbell plays a melody, press the melody button on the doorbell one or more times to select a new melody.
Press the push button. When the Halo Light on your doorbell flashes, press the Sun button on the doorbell one or more times to select a different halo colour.
To change the Halo Light / LED Strobe sequence, press the sun symbol button until you find a suitable light sequence.
Try performing a factory reset. To do this, remove one battery (or turn off the power to a plug-in doorbell). Press and hold the settings button whilst replacing the battery (or turning on the power). An Amber light will flash, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type). After this, you'll have to re-link your push button or other devices such as wireless motion sensors and/or wireless door and window sensors.
To perform a factory reset, remove one battery (or turn off the power to a plug-in doorbell). Press and hold the settings button whilst replacing the battery (or turning on the power). An Amber light will flash, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type). After this, you'll have to re-link your push button or other devices such as wireless motion sensors and/or wireless door and window sensors.
- Check to see if the bell wires are firmly connected at both ends - at the Wired Push Button and the Wired Doorbell bracket, and not dislodged. If not, reconnect the bell wires.
- Check if the Wired Doorbell is connected to the wired bracket properly. If not, reconnect the doorbell to the bracket.
- Check to see if there are any signs of corrosion or contamination on the Wired Push Button. If so, clean the corrosion and/or contamination off the contacts. If this is not possible, you may need to replace the wired push button.
- If the Wired Doorbell is powered by battery and not via a transformer, the batteries may have been depleted and you may have noticed a low battery warning light on the doorbell. Replace the batteries and reinstall.
- If the Wired Doorbell is powered by transformer, then the transformer may need replacing. (Caution: It is recommended to use a qualified electrician to check operation and/or replace the transformer)
The battery life specified is calculated on typical usage using good quality alkaline batteries. Heavy usage and/or use of unsuitable batteries for example low quality Zinc will reduce the operational life from batteries.
The battery life of alkaline batteries will also be reduced if they are used in a hot or cold climate. For the longest battery life, use the doorbell within a temperature range of 5 to 25 deg C.
Check if the push button has been jammed in the closed position which may result in the push button light not being powered. If so, release the jammed button and ensure that there is no restriction on its movement.
If Wired Push Button light is still not functional, the light element may have failed. If so, you may need to replace the Wired Push Button module.
In cold conditions, poor location or environment, and when the doorbell system is operating at the maximum range, it is advisable to replace the batteries more frequently (i.e. every 12–18 months) to maintain optimum performance. Replace batteries immediately when the low battery indicator is activated.
Incorrect installation of the CR2032 coin cell battery may also damage the battery contact. Check the battery contact and reinsert the battery.