HS3PIR1S
Wireless motion sensor (PIR)

Protect more rooms in your home by expanding your Honeywell home alarm system with a HS3PIR1S Wireless motion sensor. It monitors each room with a wide 105 degree sensing angle, and triggers the alarm when movement is detected.

  • *Both HS3PIR1S and HS3PIR1N are identical and interchangeable, the only difference are the other European languages on the packaging.
Up to 200m Wireless Range
House_Size_1_Plus
Contents

HS3PIR1S Honeywell Wireless Motion Sensor (PIR)

Buy now

Our products are stocked in many home and DIY outlets across the UK. Alternatively you can buy this product directly from the following websites.

screwfix
E-Spares
maplin

Easy To Install

All Honeywell push buttons and accessories are easy to install, with optional screw-free installation and an easy open battery compartment so you can be set up in minutes. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeData Sheet

Pack Contents:

Frequently asked questions

Installation
How to?
Maintenance
When should I use the sticky pads provided instead of the screws when installing my sensor?

If the surface where you wish to mount the door and window sensors or motion sensors is smooth, i.e. UPVC, wood or painted wall, it is recommended to fit these devices without tools, using the sticky pads provided. Ensure the surface is clean before sticking in position. The sticky pad will provide optimum strength after 24 hours.

Where is a suitable place to install the Honeywell wireless motion sensors?
  1. Wireless motion sensors can be installed in any room within the premises in range of the alarm system.
  2. The recommended height and detection range are given below, however reducing the mounting height will reduce the detection range:

    ka_positioning_motion_sensors_1
  3. The wireless motion sensor should:
  • be mounted in the corner of the room if possible to allow for best coverage
  • be excluded from any areas where draughts of air or direct sunlight exist
  • NOT be mounted directly above a radiator or heater
  • NOT be mounted in any rooms with pets

ka_positioning_motion_sensors_3 ka_positioning_motion_sensors_4 ka_positioning_motion_sensors_5 ka_positioning_motion_sensors_6 ka_positioning_motion_sensors_7 ka_positioning_motion_sensors_8

One of my sensors is not communicating with my Honeywelll home alarm system. What could be the issue?

Check to see whether:

  1. Are the batteries low or flat? If you have recently replaced the batteries, have you replaced them using the correct battery type and orientation?
  2. Is the sensor mounted within operating range of the keypad? You might need to install them closer to the keypad.
  3. Is the door made of PVC? PVC doors and windows are often a problem. They have metal reinforcement and this will shield or totally block the transmitted signals.
  4. Metal items such as radiators, mirror backing or foil backed plaster board situated between the transmitter (sensor) and the receiver (keypad or siren) can block the signals.
  5. Please note that the operating distance of the sensors and other devices is reduced by the materials the wireless signal has to pass through. For example, internal walls may give around 20% reduction but this depends on the make up of the wall itself. The effect on the range of multiple walls is cumulative. For example, if there are 2 walls in the way, the range will potentially be reduced by up to 40% by each wall. Please refer to the table below for the attenuation characteristics of different types of materials.
Wall TypeRange Reduction
Dry-lined partition wall:10 - 30%
Single layer brick wall:20 - 40%
Double layer brick wall:30 - 70%
Metal panel/radiator:90 - 100%

 

What should I do if a wireless motion sensor is not detecting any movement after it has been installled?

Allow up to 2 minutes for the wireless motion sensor to stabilise and become fully operational. Please leave the room during this period.

I have a Honeywell Quick Start Alarm Kit (siren-based). How do I replace the batteries on my wireless door and window sensors or indoor wireless motion sensors (PIR)?
  1. Place the Siren into Service Mode by pressing and holding the 'Disarm' button ka_disarm on your remote control for 5 seconds. The Siren will produce 2 short beeps followed 1 second later by a single long beep. The Siren LEDs will flash together in conjunction with the beeps.

    bss_beep_beeeeeep

  2. For wireless door and window sensors, remove the battery cover by sliding it down. Replace the battery, ensuring correct polarity and battery type, and close the cover.

    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. For wireless motion sensors, remove the battery cover by pressing the button at the bottom and pulling it out towards you. Replace the batteries, ensuring correct polarity and battery type, and close the cover. Please note that the sensor will take up to 30 seconds to re-initialise following battery replacement.

    ka_maintenance_10 ka_maintenance_11 ka_maintenance_12 ka_maintenance_13

  4. Exit Service Mode by pressing and holding the 'Disarm' button ka_disarm on your remote control for 5 seconds. The Siren will produce 1 long beep followed 1 second later by 2 short beeps. The Siren LEDs will flash together in conjunction with the beeps.

    bss_beeeeeep_beep  
How do I prevent the wireless motion sensors from triggering false alarms?
  1. Ensure that the sensor is not pointing at a moving object like an electric fan or moving curtains.

    ka_positioning_motion_sensors_1  ka_positioning_motion_sensors_2 ka_positioning_motion_sensors_3

  2. Ensure that the sensor is not mounted above a radiator, heater or fireplace.

    ka_positioning_motion_sensors_4

  3. Ensure that the sensor is not facing a window or in direct sunlight.

    ka_positioning_motion_sensors_5 ka_positioning_motion_sensors_6

  4. Ensure that the sensor is not in a draughty area.

    ka_positioning_motion_sensors_8

  5. Ensure no pets are in the room.

    ka_positioning_motion_sensors_7

  6. Ensure that the motion sensor is fitted securely to the rear battery cover.
What should I do if the indoor wireless motion sensor is not detecting a person’s movement? For example, when it won’t trigger the alarm?

Try one of the following solutions in this order:

  1. Ensure that the sensor is within effective radio range of the Keypad and is not mounted close to metal objects which may interfere with the wireless radio transmission.
  2. Ensure the battery isolation tab has been removed from the side of the sensor.

    ka_linking_a_new_motion_sensor_5

  3. Ensure that the Alkaline batteries are inserted correctly by checking the polarity.

    ka_maintenance_11

  4. Ensure that the sensor is mounted the correct way up, (i.e. with detection window at top).
  5. Ensure that the sensor is mounted at the correct height, (i.e. 2-2.5 metres).

    ka_positioning_motion_sensors_1

  6. After arming the system, wait for 2 minutes to allow the sensor to stabilise and become fully operational before attempting to test the sensor.

    If the above does not work, try a walk test.
    For Keypad-based systems only:
  7. Perform a walk test to ensure the ID of the sensor has been learnt into a zone (1-3). First, clear the area and wait for 2-3 minutes, then enter Test mode on the keypad by pressing the Disarm ka_disarm button on the keypad, followed by swiping a contactless tag or entering your PIN code. The keypad will respond by playing a melody. Now press the number 1 to place the system into Walk Test Mode. Now walk in front of the sensor. If the sensor is linked to the keypad, the keypad will play an alert sound and indicate the Zone number. If not, there will be no response from the keypad, and you will have to re-link the sensor to the keypad. To exit Test mode, press the Disarm button once again.

    ka_test_mode_1 ka_maintenance_2 ka_test_mode_7 ka_test_mode_4 ka_test_mode_5

    If you discover sensors that are not linked to the keypad, you will need to re-link them. If you have a Siren-based system, you will need to re-link the sensors to the Siren.
What should I do if the LED indicator on the wireless Motion sensor flashes when detecting movement?
  1. The motion sensor could have been placed in Walk Test Mode. The Walk Test Mode lasts for 5 minutes whenever it has been activated. Wait for 5 minutes then test again.
  2. If the problem is not solved by Step 1, then it could be a low battery indication. Replace the batteries.
I have a Honeywell Apartment Alarm Kit and Honeywell Home Alarm Kit (keypad-based). How do I replace the batteries on my wireless door and window sensors or indoor wireless motion sensors (PIR)?
  1. Enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_programming_mode_3 

  2. For wireless door and window sensors, remove the battery cover by sliding it down. Replace the battery, ensuring correct polarity and battery type, and close the cover.

    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. For wireless motion sensors, remove the battery cover by pressing the button at the bottom and pulling it out towards you. Replace the batteries, ensuring correct polarity and battery type, and close the cover. Please note that the sensor will take up to 30 seconds to re-initialise following battery replacement.

    ka_maintenance_11 ka_maintenance_12 ka_maintenance_13

  4. Exit programming mode by pressing the Programme button again.

    ka_user_pin_code_reset_1
What should I do when the LED indicator on a Door and Window sensor flashes when a door or window is opened?
  1. Check and ensure that the battery cover is fitted correctly and firmly.
  2. It could be an indication of low battery. Replace the battery.
How do I link additional Honeywell wireless motion sensors?

Press and hold the settings button settings on the doorbell until an amber light flashes, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type).

For external motion sensor (L430x): configure the motion sensor for Walk Test according to the selected Day or Night operating mode as follows:

Day-Night

  1. Set the TIME control fully anti-clockwise to its minimum setting.
  2. If the motion sensor is set to NIGHT operation for use with lighting adjust the DUSK control fully clockwise to its maximum setting. If however the motion sensor is set to DAY operation adjust the DUSK control fully anti-clockwise to its minimum setting. How do I link additional Honeywell wireless motion sensors?
  3. Move across the detection area to trigger the motion sensor. The doorbell will play an alert sound, and your motion sensor is now linked.

For internal motion sensor (HS3PIR1x, HS3PIR2x): Open the battery compartment, or detach the motion sensor from its base to operate the tamper switch. The doorbell will play an alert sound, and your motion sensor is now linked.

How do I assign a different Halo colour to a 2nd / 3rd push button or other device (wireless motion sensor or door/window sensor)?

Your push button, sensor or other device must first be already linked to your doorbell. To change the Halo colour, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the Halo Light on your doorbell flashes, press the Sun button sun on the doorbell one or more times to select a different halo colour. You have 12 seconds to complete the operation.

How do I assign a different melody to a 2nd / 3rd push button or other device (wireless motion sensor or door/window sensor)?

Your push button, sensor or other device must first be already linked to your doorbell. To change the melody for a specific device, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the doorbell plays a melody, press the melody button P3 Chime on the doorbell one or more times to select a new melody.

What Guarantee does Honeywell offer on the range of Doorbells, Alarms and accessories?

Honeywell offers a 2 year Guarantee on all Doorbell kits, Alarm kits, and accessories.

Where can I get a copy of the installation guide?

The Quick Start Guides and Installation Manuals are available from this website. Please refer to the relevant product page or further down in this Support Section.

What should I do with the old batteries?
All old batteries must be disposed of safely using the facilities available in your region.