HS3MAG1S

Wireless door and window sensor – White

Enjoy added peace of mind with the HS3MAG1S Wireless door and window sensor. Link the sensor with your existing Honeywell doorbell or home alarm kit, and get alerts whenever a door or window has been left open, or when someone enters or leaves your home.

  • *Both HS3MAG1S and HS3MAG1N are identical and interchangeable, the only difference are the other European languages on the packaging.
Up to 200m Wireless Range
Door & Window Sensor

HS3MAG1S

Buy now

Our products are stocked in many home and DIY outlets across the UK. Alternatively you can buy this product directly from the following websites.

screwfix
E-Spares

Easy To Install

All Honeywell push buttons and accessories are easy to install, with optional screw-free installation and an easy open battery compartment so you can be set up in minutes. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeData Sheet

Pack Contents:

Frequently asked questions

General
Installation
How to?
Maintenance
I want to be informed if my front door is opened by my child or elderly relative. What Honeywell doorbell kits are suitable?

Honeywell offers Door Entry Kits, which come with a wireless doorbell, a wireless push button, and a wireless door and window sensor, which are all pre-linked in the box. Opening the door will trigger the sensor, and in turn cause the doorbell to emit an alert sound. The product codes for these kits are either DC313xDE or DC915xDE. Product availability may differ from country to country.

Alternatively, Honeywell offers a wireless door and window sensor HS3MAG1x (Single Pack) / HS3MAG2x (Twin Pack) that can be linked to your existing Honeywell wireless doorbell, and this can also be configured to provide an alert sound.

Which orientation should I use to install the wireless door and window sensors?

Any orientation will do, provided the distance between the sensor and magnet does not exceed 10mm

ka_installing_config_door_window_sensor_4

Does it matter which side of the wireless door and window sensor the magnet is mounted on?

No, but Honeywell recommends that you mount the sensor (big part) on the fixed frame of the door or window, and the magnet (small part) on the window or door itself.

ka_installing_config_door_window_sensor_3

After the sensor has been installed with the keypad, open that door/window, wait a few seconds, then close again. This should set correctly the 'open/close' status of the door or window at the keypad.

One of my sensors is not communicating with my Honeywelll home alarm system. What could be the issue?

Check to see whether:

  1. Are the batteries low or flat? If you have recently replaced the batteries, have you replaced them using the correct battery type and orientation?
  2. Is the sensor mounted within operating range of the keypad? You might need to install them closer to the keypad.
  3. Is the door made of PVC? PVC doors and windows are often a problem. They have metal reinforcement and this will shield or totally block the transmitted signals.
  4. Metal items such as radiators, mirror backing or foil backed plaster board situated between the transmitter (sensor) and the receiver (keypad or siren) can block the signals.
  5. Please note that the operating distance of the sensors and other devices is reduced by the materials the wireless signal has to pass through. For example, internal walls may give around 20% reduction but this depends on the make up of the wall itself. The effect on the range of multiple walls is cumulative. For example, if there are 2 walls in the way, the range will potentially be reduced by up to 40% by each wall. Please refer to the table below for the attenuation characteristics of different types of materials.
Wall TypeRange Reduction
Dry-lined partition wall:10 - 30%
Single layer brick wall:20 - 40%
Double layer brick wall:30 - 70%
Metal panel/radiator:90 - 100%

 

I have a Honeywell Quick Start Alarm Kit (Siren-based alarm). How do I link additional sensors to the Siren using the remote control key fob? Or how do I re-link existing sensors?
  1. Place the Siren into Service Mode by pressing and holding the 'Disarm' button ka_disarm on your remote control for 5 seconds. The Siren will produce 2 short beeps followed 1 second later by a single long beep. The Siren LEDs will flash together in conjunction with the beeps.
  2. Place the Siren into Learn Mode by pressing and holding the 'Arm' button ka_arm on your remote control for 5 seconds.
  3. The Siren will emit a single short beep and both the Comfort LEDs and the Learn LED will flash together slowly once every 2 seconds. The Siren will remain in Learn Mode for 30 seconds.
  4. To link a new wireless motion sensor, either remove the battery isolation tab from the sensor, or push the tamper button, located inside the battery compartment on the back of the sensor.

    ka_linking_a_new_motion_sensor_5 ka_linking_a_new_motion_sensor_6

  5. To link a new wireless door and window sensor, either remove the battery isolation tab from the sensor, or slide open and close the battery cover.

    ka_linking_new_magnetic_door_window_sensor_5 ka_linking_new_magnetic_door_window_sensor_6 ka_linking_new_magnetic_door_window_sensor_7
When I press the ‘Arm’ or ‘At Home Zoning Mode’ button on the keypad, the keypad plays an alert sound, and the Open Door Window Sensor LED lights up, along with a Zone number (1-3). What should I do?

This means that a door or window in that zone has been left open.

If you wish to leave the door/window(s) open then you can force arm the system by pressing Arm ka_arm/Home ka_at_home_zoning_mode button on the keypad a second time.

Otherwise please first go and close the relevent door/window(s) before continuing to arm the system by pressing the Arm ka_arm/Home ka_at_home_zoning_mode button on the keypad.

Why does the keypad not alert me immediately that a Zone 1 door/window has been left open when I try to arm the system using the keypad?

All wireless door and window contact sensors in Zone 1 have a 5 minute delay before alerting the keypad that they have been left open.

Typically when a family of 2 or more occupants leave the home, the first occupant will open the door to exit and then leaves the door open until the last occupant presses the 'Arm' button  ka_arm, which starts the 30 second countdown, before closing the front door. The 5 minutes will give enough time for all occupants to exit the home via the front door.

Therefore if you have opened a window or another door in Zone 1 less than 5 minutes before pressing the 'Arm' button ka_arm, the system will not alert you, and will continue to arm itself.

Zones 2 and 3 however are instant and will alert you instantly if any doors/windows have been left open when you press the 'Arm' button ka_arm on the keypad.

Why does the keypad not alert me immediately that a Zone 2 or 3 door/window has been left open when I try to arm the system using the keypad? Or why does the wireless door and window sensor not trigger the alarm?

Try one of the following solutions in this order:

  1. Ensure that the sensor is within effective radio range of the Keypad and is not mounted close to metal objects which may interfere with the wireless radio transmission.
  2. Ensure the battery isolation tab has been removed from the side of the sensor.

    ka_linking_new_magnetic_door_window_sensor_5

  3. Ensure that the gap between the Magnet and Sensor is no more than than 10mm.

    ka_positioning_the_door_window_sensor_4

  4. Check and replace the battery in the door and window sensor.

    If the above does not work, try a walk test.

  5. Perform a walk test to ensure the ID of the sensor has been learnt into a zone (1-3). First, enter Test mode on the keypad by pressing the Disarm (insert icon) button on the keypad, followed by swiping a contactless tag or entering your PIN code. The keypad will respond by playing a melody. Now press the number 1, then walk around and open and close any windows or doors that you want to test. If the sensors are linked to the keypad, the keypad will play an alert sound and indicate the Zone number. If not, there will be no response from the keypad, and you will have to re-link the sensor to the keypad. To exit Test mode, press the Disarm button once again.

    ka_test_mode_1 ka_maintenance_2 ka_test_mode_7 ka_test_mode_4 ka_test_mode_6ka_test_mode_7 ka_test_mode_1   

    If you discover sensors that are not linked to the keypad, you will need to re-link them.
How do I re-link an existing wireless door and window sensor or indoor wireless motion sensor (PIR) to my Honeywell Apartment Alarm Kit or Home Alarm Kit? Or how do I link additional sensors?
  1. Enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_programming_mode_3 

  2. Select a Zone number 1 - 3 that you want to link the sensor to.

    ka_programming_mode_10

  3. To link a new wireless motion sensor, either remove the battery isolation tab from the sensor, or push the tamper button, located inside the battery compartment on the back of the sensor.

    ka_linking_a_new_motion_sensor_5 ka_linking_a_new_motion_sensor_6

  4. To link a new wireless door and window sensor, either remove the battery isolation tab from the sensor, or slide open and close the battery cover.

    ka_linking_new_magnetic_door_window_sensor_6 ka_linking_new_magnetic_door_window_sensor_7

  5. If the sensor is already linked to the keypad, the keypad will play an alert sound. If the sensor has been successfully linked to the keypad, the keypad will play a melody.

    ka_programming_mode_50

  6. Exit programming mode by pressing the Programme button again.

    ka_user_pin_code_reset_1
I have a Honeywell Quick Start Alarm Kit (siren-based). How do I replace the batteries on my wireless door and window sensors or indoor wireless motion sensors (PIR)?
  1. Place the Siren into Service Mode by pressing and holding the 'Disarm' button ka_disarm on your remote control for 5 seconds. The Siren will produce 2 short beeps followed 1 second later by a single long beep. The Siren LEDs will flash together in conjunction with the beeps.

    bss_beep_beeeeeep

  2. For wireless door and window sensors, remove the battery cover by sliding it down. Replace the battery, ensuring correct polarity and battery type, and close the cover.

    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. For wireless motion sensors, remove the battery cover by pressing the button at the bottom and pulling it out towards you. Replace the batteries, ensuring correct polarity and battery type, and close the cover. Please note that the sensor will take up to 30 seconds to re-initialise following battery replacement.

    ka_maintenance_10 ka_maintenance_11 ka_maintenance_12 ka_maintenance_13

  4. Exit Service Mode by pressing and holding the 'Disarm' button ka_disarm on your remote control for 5 seconds. The Siren will produce 1 long beep followed 1 second later by 2 short beeps. The Siren LEDs will flash together in conjunction with the beeps.

    bss_beeeeeep_beep  
How do I prevent the wireless door and window sensors from triggering false alarms?
  1. Ensure that the gap between Magnet and sensor is no more than than 10mm.

    ka_positioning_the_door_window_sensor_4

  2. Check that the battery cover is fitted correctly, and that the plastic tab on the battery cover is not broken. When the battery cover is closed, this tab ensures that the Tamper switch inside the sensor is depressed, thus preventing false alarms from triggering.
I have a Honeywell Quick Start Alarm Kit (siren-based). Why doesn’t the wireless door and window sensor trigger the alarm?

Try one of the following solutions in this order:

  1. Ensure that the sensor is within effective radio range of the Siren and is not mounted close to metal objects which may interfere with the wireless radio transmission.
  2. Ensure the battery isolation tab has been removed from the side of the sensor.

    ka_linking_new_magnetic_door_window_sensor_5

  3. Ensure that the gap between the Magnet and Sensor is no more than than 10mm.

    ka_positioning_the_door_window_sensor_4

  4. Check and replace the battery in the door and window sensor.

    If the above does not work, you will need to re-link the wireless door and window sensor to the Siren. Check the relevant FAQ or the Instruction Manual on how to do this.
My wireless door and window sensor does not indicate a correct open or close status at the keypad. How can I fix this?

First, open the door or window where the new sensor has been installed, and wait for 2 seconds before closing it. Now you can arm the system.

Similarly if that door or window is already open, then close it and wait for 2 seconds or more before arming the system. This will allow the keypad to register the correct status of that sensor and thereafter during ongoing operation.

I have a Honeywell Apartment Alarm Kit and Honeywell Home Alarm Kit (keypad-based). How do I replace the batteries on my wireless door and window sensors or indoor wireless motion sensors (PIR)?
  1. Enter Programming mode by pressing the Programme button followed by swiping a contactless tag or entering your PIN code. The keypad will play a melody to indicate success.

    ka_user_pin_code_reset_1 ka_test_mode_2 ka_programming_mode_3 

  2. For wireless door and window sensors, remove the battery cover by sliding it down. Replace the battery, ensuring correct polarity and battery type, and close the cover.

    ka_maintenance_7 ka_maintenance_8 ka_maintenance_9

  3. For wireless motion sensors, remove the battery cover by pressing the button at the bottom and pulling it out towards you. Replace the batteries, ensuring correct polarity and battery type, and close the cover. Please note that the sensor will take up to 30 seconds to re-initialise following battery replacement.

    ka_maintenance_11 ka_maintenance_12 ka_maintenance_13

  4. Exit programming mode by pressing the Programme button again.

    ka_user_pin_code_reset_1
What should I do when the LED indicator on a Door and Window sensor flashes when a door or window is opened?
  1. Check and ensure that the battery cover is fitted correctly and firmly.
  2. It could be an indication of low battery. Replace the battery.
All my windows and doors are closed, but the door/window open icon on the keypad is lit. What should I do?

Open the doors and windows in the Zone indicated by the keypad, wait a few seconds, then close them again. This should reset the 'open/close' status of the doors or windows at the keypad.

How do I assign a different Halo colour to a 2nd / 3rd push button or other device (wireless motion sensor or door/window sensor)?

Your push button, sensor or other device must first be already linked to your doorbell. To change the Halo colour, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the Halo Light on your doorbell flashes, press the Sun button sun on the doorbell one or more times to select a different halo colour. You have 12 seconds to complete the operation.

How do I assign a different melody to a 2nd / 3rd push button or other device (wireless motion sensor or door/window sensor)?

Your push button, sensor or other device must first be already linked to your doorbell. To change the melody for a specific device, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the doorbell plays a melody, press the melody button P3 Chime on the doorbell one or more times to select a new melody.

What Guarantee does Honeywell offer on the range of Doorbells, Alarms and accessories?
Honeywell offers a 2 year Guarantee on all Doorbell kits, Alarm kits, and accessories.
Where can I get a copy of the installation guide?
The Quick Start Guides and Installation Manuals are available from this website. Please refer to the relevant product page or further down in this Support Section.
What should I do with the old batteries?
All old batteries must be disposed of safely using the facilities available in your region.