DCP711
Wireless push button with LED confidence light – Round, White

The Honeywell DCP711 wireless push button combines great functionality with a best in class design. It comes with a LED confidence light which indicates that the push is working, and the Secret Knock function plays a different melody, so you know it’s a family member or friend at the door.

Up to 200m Wireless Range
Halo Light/LED Strobe Visual Alerts
Waterproof (IP55)

DCP711

Buy now

Our products are stocked in many home and DIY outlets across the UK.
Alternatively you can buy this product directly from the following websites.

coming_soon

Easy To Install

All Honeywell push buttons and accessories are easy to install, with optional screw-free installation and an easy open battery compartment so you can be set up in minutes. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeData Sheet

Pack Contents:


Frequently asked questions

General
Installation
How to?
Maintenance
Can I link more than one push button to the same doorbell?

Yes for Honeywell wireless doorbells. They allow up to 6 wireless push buttons to be connected depending on the model. Please refer to the table below:

Series 3 (DC311xx and DCR311xx) 2 wireless push buttons
Series 3 (DC313/5xx and DCR313/5xx) 4 wireless push buttons
Series 5 (DC515xx) 4 wireless push buttons
Series 9 (DC915xx and DC917xx) 6 wireless push buttons

Honeywell offers kits in this type of configuration with two push buttons and a doorbell. Please refer to the products available in your country.

Yes for Honeywell wired doorbells. They allow up to 2 wired push buttons and 5 wireless push buttons depending on the model. Please refer to the table below:

Series 3 wired (DW31xxx) 2 wired push buttons
Series 9 wired (DW915xx) 2 wired push buttons and 5 wireless push buttons
Can I link more than one doorbell to the same push button?

Yes, it is possible to link as many Honeywell doorbells as you wish to a Honeywell push button via Honeywell ActivLink® technology. This will allow you to place doorbells in different locations throughout your property. Honeywell offers kits in this type of configuration with two doorbells and a push button. Please refer to the products available in your country.

Why has the MP3 melody that I assigned to a specific push button changed on my DC917xx MP3 Doorbell?

If you have associated your push button to a downloaded melody and you subsequently delete that melody, by default the push button will play the next available downloaded melody, if any are present, or it will default to one of the standard melodies available on the DC917xx MP3 Doorbell.

If you have more than one push button, deleting an MP3 melody that is associated to a specific push button will affect the other push buttons in the system. To change the melody associated with each push button, press the specific push button, then press the melody button melody on the doorbell until you hear your desired melody.

I am having trouble connecting my bell wires to the quick fit wired doorbell bracket.

Check if Bell Wire is used. If not, we suggest replacing the existing wire with Bell Wire.

Check if there is an adequate length of bare wire exposed, and that it is not folded. 8-9mm of exposed bell wire is recommended.

Can I install my push button outside where it gets wet?

Yes, the push button is waterproof ( IP55) and is protected from rain showers.

Can I use the supplied sticky pad to mount the push button to my door frame without using the wall bracket?

No. This is not advisable as the push button is designed to work with the wall bracket for easy battery maintenance. Sticking the push button directly on the door frame without the wall bracket will make it difficult for you to change the batteries in the future.

I have metal door frames, are the supplied fixings for the push button bracket suitable?

No. It is not advisable to mount the push button onto metal surfaces as the material can block wireless signals between the push button and the doorbell. However, if this is the only option then we recommend that you use the sticky pad provided as opposed to using the provided screws.

I have UPVC door frames, are the supplied fixings for the push button bracket suitable?

Yes, all push buttons are supplied with countersink screws suitable for wood and UPVC surfaces. For other applications you may need to source suitable screws and wall plugs.

How do I replace the batteries on my wireless push button?
  1. Remove the push button from its bracket by using a screwdriver to press the release tab and slide the push off the bracket.
  2. Locate the round battery cover, and using a coin, turn the battery cover 60°anti-clockwise. The battery cover will now be released from the back cover.
  3. Replace the CR2032 coincell battery.
  4. Refit the battery cover by aligning the arrow on the battery cover with the open lock symbol on the back cover. Press and turn 60°clockwise.
  5. Relocate the push on the bracket, ensuring that it is locked in position.
Can I set up the Secret Knock feature on a 2nd / 3rd push button with a different melody and Halo Light colour?

Yes, you can do this for as many push buttons as your doorbell can store in its memory. Your push button must first be already linked to your doorbell. Press your push button 3 times in quick succession. The doorbell will now sound the same melody as when you press the push button once. Now press the melody button P3 Chimeon your doorbell one or more times until you hear the melody you want to select for the "Secret Knock". Where applicable, you can now press the Sun button sun one or more times to select the desired Halo colour for the "Secret Knock".

How do I set up the Secret Knock feature on my Honeywell doorbell kit?

Your push button must first be already linked to your doorbell. Press your push button 3 times in quick succession. The doorbell will now sound the same melody as when you press the push button once. Now press the melody button P3 Chime on your doorbell one or more times until you hear the melody you want to select for the "Secret Knock". Where applicable, you can now press the sun button sun one or more times to select the desired Halo colour for the "Secret Knock".

How do I assign a different Halo colour to a 2nd / 3rd push button or other device (wireless motion sensor or door/window sensor)?

Your push button, sensor or other device must first be already linked to your doorbell. To change the Halo colour, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the Halo Light on your doorbell flashes, press the Sun button sun on the doorbell one or more times to select a different halo colour. You have 12 seconds to complete the operation.

How do I assign a different melody to a 2nd / 3rd push button or other device (wireless motion sensor or door/window sensor)?

Your push button, sensor or other device must first be already linked to your doorbell. To change the melody for a specific device, press the push button or trigger the sensor by walking in front of it or opening the door or window. When the doorbell plays a melody, press the melody button P3 Chime on the doorbell one or more times to select a new melody.

How do I link additional Honeywell wireless push buttons?

Press and hold the settings button settings on the doorbell until an amber light flashes, either from the small LED indicator on the side of the doorbell, or from the Halo Light (Depending on product type). Press the push button. Doorbell will play a melody. Your push button is now linked.

The battery life on my Honeywell Push Button did not last the specified duration.
The battery life of Lithium coin cell batteries may be reduced and functionality may be impacted if they are used in a cold or freezing conditions. Heavy usage will also reduce the operational life from the battery.
My illuminated Wired Push Button light has stopped working

Check if the push button has been jammed in the closed position which may result in the push button light not being powered. If so, release the jammed button and ensure that there is no restriction on its movement.

If Wired Push Button light is still not functional, the light element may have failed. If so, you may need to replace the Wired Push Button module.

My push works intermittently, what could be causing this?

In cold conditions, poor location or environment, and when the doorbell system is operating at the maximum range, it is advisable to replace the batteries more frequently (i.e. every 12–18 months) to maintain optimum performance. Replace batteries immediately when the low battery indicator is activated.

Incorrect installation of the CR2032 coin cell battery may also damage the battery contact. Check the battery contact and reinsert the battery.

My push button has stopped working.

Check to see if the battery needs replacing, by replacing the CR2032 coin cell battery.

What Guarantee does Honeywell offer on the range of Doorbells, Alarms and accessories?

Honeywell offers a 2 year Guarantee on all Doorbell kits, Alarm kits, and accessories.

Where can I get a copy of the installation guide?

The Quick Start Guides and Installation Manuals are available from this website. Please refer to the relevant product page or further down in this Support Section.

What should I do with the old batteries?
All old batteries must be disposed of safely using the facilities available in your region.
Can I service the Doorbell and Push Button myself?

The Doorbell and Push Button contain no serviceable parts, except for replacement of batteries.

Can I get replacement components such as push button brackets, doorbell brackets, push button name plates, and spare name labels?

Unfortunately Honeywell do not currently offer such components separately.