Series 3
DCR315S
Wireless portable doorbell with halo light and push button – Round, White

Simple, reliable and hassle-free, the Honeywell DCR315S doorbell comes with Sleep mode, which mutes the doorbell for 3, 6, 9 or 12 hours so you can relax free from disturbance. The innovative Halo light will also alert you to the presence of a visitor when the doorbell can’t be heard.

Up to 150m Wireless Range
Audible Range 80m (84dB)
Maximum Volume 84dB
Choice of 6 Melodies
Halo Light/LED Strobe Visual Alerts

DCR315S

Buy now

Our products are stocked in many retailers across Singapore.
Alternatively you can buy this product directly from the following websites.

coming_soon

Easy To Install

All Honeywell doorbells come pre-linked and ready to install straight out of the box, with optional screw-free installation and an easy open battery compartment so you can be set up in minutes. All this is backed up by our 2 year product guarantee.

Quick Start GuideSafety & GuaranteeData Sheet

Pack Contents:

  • 1 x Wireless Portable Doorbell
  • 1 x Wireless Push Button
  • 1 x CR2032 (3V) Battery
  • 1 x Quick Start Guide, 1 x Safety & Guarantee
  • 1 x Declaration of Conformity